Elec. expansion valve coil, ETS 5M
034G3809
Supply voltage [V] DC: 21.1, Used for product: ETS 5M, Electrical connector: 05R-JWPF-HHLE-D, Cable length [m]: 0.11
034G3809
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 27.55 in |
| Cable length [m] | 0.110 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Class of Insulation | B |
| Coil resistance [Ohm] | 187.0 Ohm |
| Contains batteries | No |
| Current range [A] | 0.11 A |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connector | 05R-JWPF-HHLE-D |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ETS 5M Coil for Elec. exp. valve I/60 |
| Packing format | Industrial pack |
| Power consumption [W] | 2.4 W |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Elec. expansion valve coil |
| Product Type | ETS 5M |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] DC | 21.10 V |
| Used for product | ETS 5M |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Gram |
| Net weight | 50.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162794852 |