
Shut-off valve, SVA-SS 25, Max. Working Pressure [psig]: 754
148B4254
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SVA-S SS / SVA-L SS
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 28.77 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Equipment | Handwheel |
Fluid Group | 1 |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25.0 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 24.80 m³/h |
Material Description | SVA-SS25D STOP Valve WHEEL52BAR |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Characteristic | Value |
---|---|
Outlet connection size [in] | 1 in |
Outlet connection size [mm] | 25.0 mm |
Outlet connection type | Butt weld |
PED category | Art. 3, par. 3 |
Packing format | Single pack |
Product Type | SVA-SS 25 |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R125R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR502R503R507AR513A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Valve version | Stainless steel |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.322 Kilogram |
Net weight | 3.322 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.546 Liter |
EAN/UPC | 5702428177054 |