
Shut-off valve, SVA-S 150, Steel, Max. Working Pressure [psig]: 363
148B6438
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SVA-S / SVA-L
Product specifications
Characteristic | Value |
---|---|
Approval | CEEACLLC CDC TYSKUKCA |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | CUST. SPEC. |
Contain batteries | No |
Cv value [gal/min] | 692.52 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Equipment | Handwheel |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 6 in |
Inlet connection size [mm] | 150.0 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 597.00 m³/h |
Material Description | SVA-S 150 F STR H/W PS25 |
Max. Working Pressure [bar] | 25.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 363 psig |
Neck | Standard |
Outlet connection size [in] | 6 in |
Outlet connection size [mm] | 150.0 mm |
Outlet connection type | Butt weld |
PED category | III |
Packing format | Single pack |
Parts Program name | SVA-S / SVA-L |
Product Type | SVA-S 150 |
Product accessories | SVL Flexline accessories |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R1150R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Valve version | Standard version |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70.25 Kilogram |
Net weight | 69.63 Kilogram |
Characteristic | Value |
---|---|
Volume | 245.14 Liter |
EAN/UPC | 5702428859493 |