
Shut-off valve, SVA-S 200, Steel, Max. Working Pressure [psig]: 363
148B6435
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SVA-S / SVA-L
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCA |
| Body material | Steel |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | CUST. SPEC. |
| Contains batteries | No |
| Cv value [gal/min] | 1355.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Handwheel |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 8 in |
| Inlet connection size [mm] | 200.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 1168.000 m³/h |
| Material Description | SVA-S 200 F ANG H/W PS25 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 363 psig |
| Neck | Standard |
| Outlet connection size [in] | 8 in |
| Outlet connection size [mm] | 200.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | SVA-S / SVA-L |
| PED category | III |
| Product accessories | SVL Flexline accessories |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | SVA-S 200 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97 Kilogram |
| Net weight | 93.63 Kilogram |
| Volume | 245.14 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428859523 |
| Proposition 65 | Cancer and Reproductive Harm |