Shut-off valve, SVA-S 15, Steel, Max. Working Pressure [psig]: 754
148B5268
Inlet connection type: Socket weld, Outlet connection type: NPT, Equipment: Handwheel
148B5268
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Steel |
| Brand | SVL Flexline |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | ANSI/ASME B1.20.1 |
| Contains batteries | No |
| Cv value [gal/min] | 8.120 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Handwheel |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 1/2 in |
| Inlet connection size [mm] | 15.00 mm |
| Inlet connection type | Socket weld |
| Kv value [m³/h] | 7.000 m³/h |
| Material Description | SVA-S 15 SOC/MPT STR STOP Valve H/W PS52 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Neck | Standard |
| Outlet connection size [in] | 1/2 in |
| Outlet connection size [mm] | 15.0 mm |
| Outlet connection type | NPT |
| Packing format | Single pack |
| Parts Program name | SVA-S / SVA-L |
| PED category | Art. 4, par. 3 |
| Product accessories | SVL Flexline accessories |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | SVA-S 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.04 Kilogram |
| Net weight | 0.424 Kilogram |
| Volume | 4.425 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428744928 |
| Proposition 65 | Cancer and Reproductive Harm |