Danfoss logo
SVA-140B-product-category

SVA-140B

The new 140 bar manual valve range for Industrial CO2 Trans-critical Systems is based on the successful modular Standard SVL platform. The same flexibility, simplicity and efficiency are features offered in this new series.

The valves are available as parts program.

  • From DN 50 (2") to 150 (6")
  • In angle or straightway
  • With DIN or ANSI butt-weld connections and DIN or ASME hard soldering (brazing) connections up to 64 mm or 2 1⁄8”

Features and benefits

  • Applicable to: R744 (CO2) Sub and Trans critical
  • Modular Concept:
  • Maximum working pressure is 140 bar (2030 psi) and maximum differential pressure is 110 bar (1595 psi)
  • Temperature range: -40 °C – +150 °C (-40 °F – + 302 °F)
  • Fast and easy valve overhaul service with a replaceable top section that requires no welding, available in both angle and straightway versions
  • Each valve type is clearly marked with its type, size, and performance range, and the valves and caps are prepared for sealing with a seal wire to prevent unauthorized operation
  • A balanced piston design provides smooth, low-torque valve opening at high differential pressures, with internal metal back seating
  • Featuring internal metal back seating, the valve can accept flow in both directions
  • Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment Directive and other international classification authorities
  • Made from low temperature steel, equipped with high tensile strength bolts; certified by UL, CRN, etc. For updated certifications, contact your local Danfoss Sales Company