
Shut-off valve, STC 150
148B4860
Inlet connection type: Butt weld, Outlet connection type: Butt weld
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC TYSK |
Colour Paint | Gray |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Equipment | Cap |
Inlet connection size [in] | 6 in |
Inlet connection size [mm] | 150.0 mm |
Inlet connection type | Butt weld |
Material Description | STC-X150 A ANG Stop Valve Cap PS25 |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Outlet connection size [in] | 6 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 150.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product Type | STC 150 |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 56.3 Kilogram |
Net weight | 51.3 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162930649 |