
Shut-off valve, STC 15
148B4773
Inlet connection type: Socket weld, Outlet connection type: Socket weld
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Equipment | Handwheel |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15.00 mm |
Inlet connection type | Socket weld |
Material Description | STC 15 SOC ANG SHUT-OFF VALVE HANDWHEEL |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Characteristic | Value |
---|---|
Outlet connection size [in] | 1/2 in |
Outlet connection size [mm] | 15.0 mm |
Outlet connection type | Socket weld |
Packing format | Single pack |
Product Type | STC 15 |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.753 Liter |
EAN/UPC | 5702428654951 |