
Shut-off valve, STC 65
148B4635
Inlet connection type: Butt weld, Outlet connection type: Butt weld
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Equipment | Handwheel |
Inlet connection size [in] | 2 1/2 in |
Inlet connection size [mm] | 65.00 mm |
Inlet connection type | Butt weld |
Material Description | STC 65 A STR Stop Valve Handwheel PS25 |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Outlet connection size [in] | 2 1/2 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 65.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product Type | STC 65 |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.05 Kilogram |
Net weight | 6.05 Kilogram |
Volume | 12.933 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428883597 |
Proposition 65 | Cancer and Reproductive Harm |