Shut-off valve, STC 25
148B4627
Inlet connection type: Butt weld, Outlet connection type: Butt weld
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection standard | ASME B 36.10M SCHEDULE 80 |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Equipment | Handwheel |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25.0 mm |
Inlet connection type | Butt weld |
Material Description | STC 25 A STR Stop Valve Handwheel PS25 |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Outlet connection size [in] | 1 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 25.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Product Type | STC 25 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.4 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 1.921 Liter |
Characteristic | Value |
---|---|
EAN | 5702428883672 |
Proposition 65 | Cancer and Reproductive Harm |