
Shut-off valve, STC 32
148B3979
Inlet connection type: Butt weld, Outlet connection type: Butt weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STC
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection standard | EN 10220 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Equipment | Cap |
Inlet connection size [in] | 1 1/4 in |
Inlet connection size [mm] | 32.0 mm |
Inlet connection type | Butt weld |
Material Description | STC 32 D ANG STOP VALVE CAP |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Characteristic | Value |
---|---|
Outlet connection size [in] | 1 1/4 in |
Outlet connection size [mm] | 32.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product Type | STC 32 |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.8 Kilogram |
Net weight | 1.8 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428177511 |