Shut-off valve, STC 100
148B3885
Inlet connection type: Butt weld, Outlet connection type: Butt weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STC
Product specifications
Characteristic | Value |
---|---|
Approval | LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection standard | EN 10220 |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Equipment | Handwheel |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 4 in |
Inlet connection size [mm] | 100.0 mm |
Inlet connection type | Butt weld |
Material Description | STC 100 D ANG STOP VALVE HANDWHEEL |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 365 psig |
Outlet connection size [in] | 4 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 100.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product description | Stop valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Product Type | STC 100 |
Quantity per packing format | 1 pc |
Refrigerants | R134aR22R404AR507AR717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.801 Kilogram |
Net weight | 14.8 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428178136 |