
Shut-off valve, STC 80
148B3883
Inlet connection type: Butt weld, Inlet connection size [in]: 3 in, Outlet connection type: Butt weld, Outlet connection size [in]: 3 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STC
148B3883
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Gray |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Handwheel |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [in] | 3 in |
| Inlet connection size [mm] | 80.00 mm |
| Inlet connection type | Butt weld |
| Material Description | STC 80 D STR STOP VALVE HANDWHEEL |
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 365 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 3 in |
| Outlet connection size [mm] | 80.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | STC 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R404AR507AR717 |
| Serviceable | STC spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.4 Kilogram |
| Net weight | 10.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428178150 |