
Shut-off valve, Subassembly
148H3312
Comments: QDV 15 + SVA-ST 15, Product description: Valve train
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: QDV
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | QDV 15 + SVA-ST 15 |
| Connection standard | EN 10220ISO 228-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Inlet connection size [in] | 1/2 in |
| Inlet connection size [mm] | 15.00 mm |
| Inlet connection type | Butt weld |
| Material Description | QDV 15 +SVA 15 + QDV Connector |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Outlet connection size [in] | 3/4 A |
Characteristic | Value |
|---|---|
| Outlet connection type | G |
| Outlet Internal/External | External |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product description | Valve train |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | Subassembly |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R717 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.314 Kilogram |
| Net weight | 3.174 Kilogram |
| Volume | 5.779 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428859387 |
| Proposition 65 | Cancer and Reproductive Harm |