Quick closing oil drain valve, QDV 15
148H3272
Inlet connection type: Butt weld, Outlet connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 A
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Steel |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 12 |
| Further information | Back pressure dependent |
| Inlet connection size [in] | 1/2 in |
| Inlet connection size [mm] | 15.00 mm |
| Inlet connection type | Butt weld |
| Material Description | QDV 15 D QUICK CLOSING OIL DRAIN VALVE |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 3/4 A |
| Outlet connection type | G |
| Outlet Internal/External | External |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product accessories | QDV accessories |
| Product description | Quick Drain Valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Quick closing oil drain valve |
| Product Type | QDV 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R717 |
| Relief delta p [bar] | 16 bar |
| Relief delta p [psig] | 232 psig |
| Serviceable | QDV spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.578 Kilogram |
| Net weight | 1.25 Kilogram |
| Volume | 5.899 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428173650 |
| Proposition 65 | Cancer and Reproductive Harm |