
Function module, SVA-65BT 100, Max. Working Pressure [bar]: 65, Cap
148B6807
Max. Working Pressure [bar]: 65
148B6807
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Top complete SVA-65BT 100 Cap |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Neck | Standard |
| Packing format | Single pack |
| Parts Program name | SVA-S / SVA-L |
Characteristic | Value |
|---|---|
| Product accessories | SVL Flexline accessories |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | SVA-65BT 100 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 190 °C |
| Temperature range [°C] [min] | 0 °C |
| Temperature range [°F] [max] | 374 °F |
| Temperature range [°F] [min] | 32 °F |
| Type designation | Top Complete |
| Used for product | SVA-65BT 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.018 Kilogram |
| Net weight | 8.27 Kilogram |
| Volume | 52.923 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424494049 |
| Proposition 65 | Cancer and Reproductive Harm |