Multifunction valve body, SVL 20, SVL Flexline, Direction: Straightway, 20.0 mm, Max. Working Pressure [bar]: 52.0
148B6684
Used for product: SVL 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA-X / CHV-X - 52 bar, REG-SA / REG-SB 10-65 - 52 bars, SVA-S / SVA-L (52 bar), FIA 52 bar, SVL, SVL, SVL, SVL, SVL
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | ASME B 36.10M SCHEDULE 80 |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | I |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 in |
Inlet connection size [mm] | 20.0 mm |
Inlet connection type | Butt weld |
Material Description | SVL 20 ANSI Valve housing STR PS52 |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 3/4 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 20.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | CHV-XFIAREG-SA / REG-SBSCA-XSVA-S / SVA-L |
PED category | Art. 3, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product line | Industrial Refrigeration |
Product name | Multifunction valve body |
Product Type | SVL 20 |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
UK RoHS compliance | Out of scope |
Used for product | SVL 20 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.201 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.37 Liter |
EAN | 5702428508353 |