Function module, SVA-S 65, Max. Working Pressure [bar]: 52.0, Cap
148B0005
Equipment: Cap, Used for product: SVA-S 65
Product specifications
Characteristic | Value |
---|---|
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Cap |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | SVA-S 65 Top Complete Cap |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Neck | Standard |
Packing format | Single pack |
Parts Program name | SVA-S / SVA-L |
Product accessories | SVL Flexline accessories |
Product group | Shut-off and regulating valves |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Function module |
Product Type | SVA-S 65 |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type designation | Top Complete |
UK RoHS compliance | Out of scope |
Used for product | SVA-S 65 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.238 Kilogram |
Net weight | 2.802 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.933 Liter |
EAN | 5715162605813 |