
Shut-off ball valve, GBC 54s
009L8059
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 54, Outlet size [mm]: 54.00, Inlet size [in]: 2 1/8 in, Outlet size [in]: 2 1/8 in
Product specifications
Characteristic | Value |
---|---|
Access port | Yes |
Approval | C UL US LISTEDCEUKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes with exemptions |
Connection material | Copper |
Contain batteries | No |
Cv value [gal/min] | 277.570 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 1/8 in |
Inlet size [mm] | 54.00 mm |
Kv value [m³/h] | 240.110 m³/h |
Material Description | GBC 54s Ball Valve Cap Strap M/2 |
Max. Working Pressure [bar] | 45.0 bar |
Max. Working Pressure [psig] | 650 psig |
Max. media temp. Oil free [°C] | 80 °C |
Characteristic | Value |
---|---|
Oil free refrigerants | R1234ze(E)R134aR513AR515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 2 1/8 in |
Outlet size [mm] | 54.00 mm |
PED category | I |
Packing format | Multi pack |
Parts included | Schrader valve |
Product Type | GBC 54s |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Shut-off ball valve |
Quantity per packing format | 2 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1234yfR1234ze(E)R134aR22/R407CR32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516A |
SCIP dossier no. | 54759e91-ccbf-4eee-ac88-41fa196dcf28 |
SCIP dossier product name | GBC V2 16s-79s & 6s E-79s E with AP |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
UL approved refrigerants | R1234yfR1234ze(E)R134aR22R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.997 Kilogram |
Net weight | 4.284 Kilogram |
Volume | 8.316 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428514682 |
Proposition 65 | Cancer and Reproductive Harm |