
Spare part, ORV 25 - 40, Thermostat 43°C/110°F
148H3250
Product Type: Spare part, Used for product: ORV 25 - 40, Type designation: Thermostat 43°C/110°F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | ORV THERMOSTAT H1 43°C/110°F (24pcs) |
Packing format | Multi pack |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | Temp. regul. valve spare parts |
Product line | Industrial Refrigeration |
Product name | Thermostatic element |
Quantity per packing format | 6 pc |
Type designation | Thermostat 43°C/110°F |
Used for product | ORV 25 - 40 |
Used for product comments | H1 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.25 Kilogram |
Net weight | 0.249 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.98 Liter |
EAN/UPC | 5702428199322 |