
Spare part, SVA-LT 150; SVA-ST 150, Cone
148B4006
Product Type: Spare part, Used for product: SVA-LT 150; SVA-ST 150, Type designation: Cone
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | Spare part kit cone SVA-ST/STC 150 |
Packing format | Single pack |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Product name | Cone |
Quantity per packing format | 1 pc |
Type designation | Cone |
Used for product | SVA-LT 150SVA-ST 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.494 Kilogram |
Net weight | 4.48 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.429 Liter |
EAN/UPC | 5702428234627 |