
Solenoid valve, EVR 3, Solder, ODF, Function: NC
032G1005
Body material: Brass, Kv value [m³/h]: 0.27, Packing format: Multi pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVR
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependent |
Approval | EACLLC CDC TYSK |
Body material | Brass |
China RoHS compliance | Yes with exemptions |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.310 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6.00 mm |
Kv value [m³/h] | 0.270 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
MOPD[bar/psi] | Coil Dependent |
Manual operation option | No |
Material Description | EVR 3 Valve ODF-ODF 6mm Multi 24 |
Matr grp for sales restriction | Flammable agreement B (RC,CC) |
Max. Working Pressure [bar] | 35.0 bar |
Max. Working Pressure [psig] | 500 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
Characteristic | Value |
---|---|
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.000 bar |
Orifice size [mm] | 3.30 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 6.00 mm |
Packing format | Multi pack |
Parts Program name | EVR |
Product Type | EVR 3 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR413AR417AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR512AR513AR513BR515AR515BR516AR600R600a |
SCIP dossier no. | 52f475eb-6026-442a-932e-863e4660eac8 |
SCIP dossier product name | EVR 2-8/EVO 100-102 |
Serviceable | Solenoid valve spare parts |
Type designation | Solenoid valve, Solder |
Valve operation | Direct |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.218 Kilogram |
Net weight | 0.161 Kilogram |
Volume | 0.883 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428064422 |
Proposition 65 | Cancer and Reproductive Harm |