
Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE
032U380420
Media recommendations: Steam, Approval: UL; CE; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV225B, Quick Selector, EV225B, Quick Selector, Quick Selector, Quick Selector, Quick Selector, EV225B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 40 °C |
Ambient temperature max. [°F] | 104 °F |
Application | Open |
Approval | CEULUR |
Body material | DZR brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | BQ |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 2.550 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.300 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 4.350 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
Flow direction | Single-flow |
Fluid Group | 1 |
Frequency [Hz] | 60 Hz |
Function | NC |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Kv value [m³/h] | 2.200 m³/h |
Material Description | Valve EV225B 10BD G 12T NC000 BQ110BS |
Max media viscosity [cSt] | 50 cSt |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Max. test pressure [bar] | 15.0 bar |
Max. test pressure [psig] | 217.5 psig |
Media recommendations | Steam |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 185 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 365 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 10.00 mm |
Orifice size fraction [in] | 3/8 in |
Packing format | Multi pack |
Power consumption [W] 60Hz | 13.5 W |
Product Type | EV225B |
Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 37eed611-ac6e-4afb-8c8d-2fa1dd1fb454 |
SCIP dossier product name | EV225B - solenoid valve |
Seal Material | PTFE |
Serviceable | Solenoid valve spare parts |
Specification key | EV225B 10BD G 12T NC000 BQ110B |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Supply voltage [V] AC | 110 V |
Type designation | EV225B 10 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.769 Kilogram |
Net weight | 0.724 Kilogram |
Volume | 0.865 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428473163 |
Proposition 65 | Cancer and Reproductive Harm |