
Solenoid valve, EV220X, Function: External control, G, 1 1/4, 18 m³/h, EPDM
032U7216
Approval: PED; CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220X, EV220X, EV220X
032U7216
Product specifications
Characteristic | Value |
|---|---|
| Actuator | X |
| Actuator size | No system |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Approval | CEPED |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection Material | Brass |
| Connection size [in] | 1 1/4 |
| Connection standard | ISO 228-1 |
| Connection Type | G |
| Contains batteries | No |
| Cv value [gal/min] | 20.800 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 12.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Function | External control |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 18.000 m³/h |
| Material Description | Valve EV220X 32B G 114E EC000 |
| Max. Working Pressure [bar] | 12.0 bar |
| Max. Working Pressure [psig] | 174 psig |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 32.00 mm |
| Orifice size fraction [in] | 1 1/4 in |
| Packing format | Single pack |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220X |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 51ee215d-a437-4918-9d35-93b92570962f |
| SCIP dossier product name | EV220X |
| Seal Material | EPDM |
| Specification key | EV220X 32B G 114E UN000 |
| Type designation | EV220X 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.085 Kilogram |
| Net weight | 2.015 Kilogram |
| Volume | 3.335 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428939263 |
| Proposition 65 | Cancer and Reproductive Harm |