Solenoid valve, EV220S, Function: NC, G, 3/8, 1.6 m³/h, EPDM
042U491002
Media recommendations: Water & Brine, Approval: CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick Selector, EV220S, EV220S, Quick Selector, Quick Selector, EV220S
Product specifications
Characteristic | Value |
---|---|
Actuator | S |
Actuator size | 9 mm clip-on S |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9.0 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval | CEUKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | AZ |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 1.850 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.200 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 2.900 psi |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 300 ms |
Est. time to open, water [ms] | 50 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
Characteristic | Value |
---|---|
Kv value [m³/h] | 1.600 m³/h |
Material Description | Valve EV220S 10B G38E NC000 AZ024DS |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15.0 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 10.00 mm |
Orifice size fraction [in] | 3/8 in |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] DC | 6.5 W |
Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EV220S |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5109bece-eeb9-4151-89cf-c63ee268441d |
SCIP dossier product name | EV220S |
Seal Material | EPDM |
Serviceable | No |
Specification key | EV220S 10B G 38E NC000 AS024DS |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24.00 V |
Type designation | EV220S 10 |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.777 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5714279431292 |
Proposition 65 | Cancer and Reproductive Harm |