Safety relief valve, SFA 10H, G, 46 bar
148F4246
Pressure setting [bar]: 46, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included
Product specifications
Characteristic | Value |
---|---|
Approval | EAC |
Approval standard | ISO 4126-1 |
Certified Coef of Disc | 0.85 kg |
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 in |
Connection size [mm] | 10 mm |
Connection standard | ISO 228-1 |
Connection type | G |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.056 in² |
Flow area [mm2] | 36.3 mm² |
Flow diameter [in] | 0.268 in |
Flow diameter [mm] | 6.8 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 10.0 mm |
Lift [mm] | 2.30 mm |
Material Description | SFA 10H T 246 Safety valve |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 65.0 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 3/4 in |
Outlet connection size [mm] | 15.0 mm |
Packing format | Single pack |
PED category | IV |
Pressure certificate | Danfoss certificate included |
Pressure setting [bar] | 46 bar |
Pressure setting [psig] | 677 psig |
Product group | Safety relief valves |
Product line | Industrial Refrigeration |
Product name | Safety relief valve |
Product Type | SFA 10H |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R410AR744 |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.232 Kilogram |
Net weight | 1.09 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.224 Liter |
EAN | 5714279884944 |