Hot gas bypass regulator, TUH
068U7255
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 10, Orifice capacities [kW]: 34, Pressure equalization: Internally equalized
068U7255
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Stainless steel |
| Capillary tube length [in] | 31.0 in |
| Capillary tube length [mm] | 800 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Connection material | Bi-metal: Steel/copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Laser engraved 1-way arrow |
| Fluid Group | 2 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Material Description | TUH/a Hot gas bypass reg I/45 |
| Max. Working Pressure [bar] | 45.5 bar |
| Max. Working Pressure [psig] | 660 psig |
| Orifice capacities [kW] | 34.00 kW |
| Orifice capacities [TR] | 9.51 TR |
| Orifice size | 9 |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hot gas bypass regulator |
| Product Type | TUH |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R32 |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC - Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 8.70 °C |
| Static Superheat (SS) [°F] | 15.70 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -1 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | 30 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.161 Kilogram |
| Net weight | 0.124 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255102496 |
| Proposition 65 | Cancer and Reproductive Harm |