
Hot gas bypass regulator, TUH
068U2966
Inlet size [mm]: 10.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, Temperature range [°C]: -6 - 5, Orifice capacities [kW]: 1.80, Pressure equalization: Internally equalized
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TUH / TCHE / TGHE
Product specifications
Characteristic | Value |
---|---|
Approval | EACLLC CDC TYSK |
Body material | Stainless steel |
Capillary tube length [in] | 31.0 in |
Capillary tube length [mm] | 800 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Bi-metal: Steel/copper |
Contain batteries | No |
DG Indicator Profile | Other Dangerous Goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10.00 mm |
Material Description | TUH/a Hot gas bypass reg I/45 |
Max. Working Pressure [bar] | 34.0 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [TR] | 0.50 TR |
Orifice capacities [kW] | 1.80 kW |
Orifice size | 9 |
Outlet connection type | Solder, ODF |
Characteristic | Value |
---|---|
Outlet size [mm] | 12.00 mm |
PED category | Art. 4, par. 3 |
Packing format | Industrial pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product Type | TUH |
Product accessories | TXV accessories |
Product group | Press. and temp. regul. valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hot gas bypass regulator |
Quantity per packing format | 45 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Serviceable | No |
Static Superheat (SS) [°C] | 2.00 °C |
Static Superheat (SS) [°F] | 3.60 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 5 °C |
Temperature range [°C] [min] | -6 °C |
Temperature range [°F] [max] | 41 °F |
Temperature range [°F] [min] | 21 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.156 Kilogram |
Net weight | 0.142 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428429405 |
Proposition 65 | Cancer and Reproductive Harm |