Hot gas bypass regulator, TGHE
067N8326
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: 1 - 9, Orifice capacities [kW]: 12.26, Pressure equalization: Externally equalized
Product specifications
Characteristic | Value |
---|---|
Approval | C UL US LISTEDEACLLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 59.0 in |
Capillary tube length [mm] | 1500 mm |
Connection material | Copper |
Contain batteries | No |
DG Indicator Profile | Other Dangerous Goods |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Material Description | TGHE 20 Capacity Regulator M/8 |
Max. Working Pressure [bar] | 49.0 bar |
Max. Working Pressure [psig] | 711 psig |
Orifice capacities [TR] | 3.49 TR |
Orifice capacities [kW] | 12.26 kW |
Orifice size | 20 |
Characteristic | Value |
---|---|
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Externally equalized |
Product Type | TGHE |
Product accessories | TXV accessories |
Product group | Press. and temp. regul. valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hot gas bypass regulator |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] | Delta tsuct=7 °Ftcond=104 °Ftevap=28 °F |
Rated cap. cond. Range N [SI] | Delta tsuct=4Ktcond=40 °Ctevap=-2.0 °C |
Refrigerants | R454B |
Serviceable | No |
Static Superheat (SS) [°C] | 8.70 °C |
Static Superheat (SS) [°F] | 15.70 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 9 °C |
Temperature range [°C] [min] | 1 °C |
Temperature range [°F] [max] | 48 °F |
Temperature range [°F] [min] | 34 °F |
UL approved refrigerants | R454B |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.737 Kilogram |
Net weight | 0.59 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.589 Liter |
EAN/UPC | 5715162986677 |