Hot gas bypass regulator, KVC 15
034L0147
Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16, Outlet connection type: Solder, ODF, Regulation range [bar]: 0.2 - 6, Kv value [m³/h]: 1.25, Max. Working Pressure [bar]: 28
034L0147
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSKRoHSRoHS China |
| Approval file name | REFRIGERANT VALVE 53R0 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Cv value [gal/min] | 1.440 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [psig] | 29.0 psig |
| Flow direction indicator | Engraved 1-way arrow |
| Identical product | 034L1047 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Inlet size [mm] | 16.00 mm |
| Kv value [m³/h] | 1.250 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | KVC 15 Hot Gas Bypass Reg M/12 |
| Max. test pressure [bar] | 31.0 bar |
| Max. test pressure [psig] | 450.0 psig |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -45 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -49 °F |
| Oil free refrigerants | R1234ze(E)R513A |
| Other RoHS documentation | EAEU RoHS |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 16.00 mm |
| P band max. [bar] | 2.0 bar |
| P band max. [psi] | 29.0 psi |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hot gas bypass regulator |
| Product Type | KVC 15 |
| Quantity per packing format | 12 pc |
| Rated cap. R404A/R507A [kW] | 13.60 kW |
| Rated cap. R404A/R507A [TR] | 3.93 TR |
| Rated capacity R134a [kW] | 9.40 kW |
| Rated capacity R134a [TR] | 2.65 TR |
| Rated capacity R22 [kW] | 14.90 kW |
| Rated capacity R22 [TR] | 4.17 TR |
| Rated capacity R407C [kW] | 16.40 kW |
| Rated capacity R407C [TR] | 4.50 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454CR455AR507AR513AR515BR516AR600R600a |
| Regulation range [bar] [max] | 6.0 bar |
| Regulation range [bar] [min] | 0.2 bar |
| Regulation range [psig] Pe [max] | 87.00 psig |
| Regulation range [psig] Pe [min] | 3.00 psig |
| SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
| SCIP dossier product name | KV |
| Serviceable | KV valves spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR507AR513AR515B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.382 Kilogram |
| Net weight | 0.33 Kilogram |
| Volume | 1.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428411448 |
| Proposition 65 | Cancer and Reproductive Harm |