
Regionally specified kits, REG-LB 20
148X0507
Product Type: REG-LB 20, Connection type: Socket weld, Connection standard: ANSI B 16.11, Direction: Straightway
148X0507
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | ANSI B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [in] | 3/4 in |
Characteristic | Value |
|---|---|
| Material Description | REG-LB 20 SOC STR VALVE CAP |
| Packing format | Single pack |
| Product description | Hand Regulating Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Hand operated regulating valve |
| Product Type | REG-LB 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 4.756 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428849111 |
| Proposition 65 | Cancer and Reproductive Harm |