
REG-SA / REG-SB 10-65
REG-SA and REG-SB are angleway and straightway hand operated regulating valves, which act as normal shut-off valves in closed position.The valves are available in two different versions – REG-SA and REG-SB designed for regulation purposes in liquid and expansion lines.The valves are designed to meet the strict quality requirements on refrigerating installations specified by the international classification societies and are carefully designed to present favorable flow conditions and accurate linear characteristics.REG-SA and REG-SB are equipped with vented cap and internal back seating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure.
Features and benefits
- Modular Concept:
- Fast and easy valve overhaul service. It is easy to replace the top part and no welding is needed.
- Designed to ensure perfect regulation
- Internal back seating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure.
- Easy to disassemble for inspection and possible repair. Long neck versions (DN 15 to DN 40) for insulated systems available from parts program
- Max. operating pressure: 52 bar (754 psig)
- Temperature range: -60 °C to +150 °C (-76 °F to +302 °F)
- Acts as a normal shut-off valve in closed position
- Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment Directive and other international classification authorities
- Replacement kits with O-rings for R717 Heat Pump and R1270 Propylene include separate ID-ring for ID of application.