
Electric expansion valve, AKVA 15-1, Steel
027X0351
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKVA
Product specifications
Characteristic | Value |
---|---|
Body material | Steel |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Material Description | AKVA 15-1, 3/4" FPT FLGS, W/O COIL |
Characteristic | Value |
---|---|
Outlet connection size [in] | 3/4 in |
Packing format | Single pack |
Product Type | AKVA 15-1 |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Electric expansion valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type designation | Pulse Exp. Valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.3 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428522908 |