
Electric expansion valve, AKVA 15-4, Steel
027X0350
Type designation: Pulse Exp. Valve, Connection size [in]: 1 in, Connection type: Butt weld, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKVA
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| China RoHS compliance | Out of scope |
| Connection size [in] | 1 in |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Material Description | AKVA 15-4, 1" BW FLGS, W/O COIL |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 1 in |
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | AKVA 15-4 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Pulse Exp. Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.3 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428025706 |