Elec. expansion valve coil, UKV
061L4181
Elec. expansion valve coil, Product Type: UKV, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UKV
061L4181
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | UKV Coil Elec.Exp.Valve A102 I/100 |
| Packing format | Industrial pack |
| Product group | Expansion valves |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Elec. expansion valve coil |
| Product Type | UKV |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | Trixylyl phosphate (CAS no. 25155-23-1)Bisphenol A (BPA, CAS no. 80-05-7) |
| SCIP dossier no. | f5d8f281-1004-4fb6-9f5a-6febaff329a2 |
| Type designation | UKV-A102 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.131 Kilogram |
| Net weight | 0.131 Kilogram |
| Volume | 0.575 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428270731 |
| Proposition 65 | Cancer and Reproductive Harm |