Danfoss logo
ETS 6

Elec. expansion valve coil, UKV

061L4178

Elec. expansion valve coil, Product Type: UKV, Packing format: Industrial pack, Quantity per packing format: 100
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UKV

Product specifications

Characteristic
Value
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionUKV Coil Elec.Exp.Valve A111 I/100
Packing formatIndustrial pack
Product groupExpansion valves
Characteristic
Value
Product lineAir Conditioning and Commercial Refrigeration
Product nameElec. expansion valve coil
Product TypeUKV
Quantity per packing format100 pc
Type designationUKV-A111

General specifications

Characteristic
Value
Gross weight0.132 Kilogram
Net weight0.124 Kilogram
Characteristic
Value
Volume0.591 Liter
EAN/UPC5702428270762