
Electric expansion valve, ETS 25C
034G7903
AB; MO; PAG; POE; Oilfree applications; PAO; PVE, Refrigerant temperature [ºC] [max]: 95, Refrigerant temperature [ºF] [max]: 203, Inlet size [mm]: 28, Outlet size [mm]: 35, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ETS Colibri®
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXCCCCECMIMEACLLC CDC TYSKUKCAUR |
| Balanced port [Yes/No] | Yes |
| Body material | Stainless steel |
| Brand | Colibri |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Compatible Danfoss controllers | EKE 1AEKE 1BEKE 1CMCX 061VMCX 152V |
| Connection material | Bi-metal: Steel/copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 |
| Electrical connection size | 4 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| EX Sales text | II 3G Ex ec IIB T4 Gc |
| Flow direction | Bi-flow |
| Flow direction indicator | Laser engraved 2-way arrow |
| Fluid Group | 1 |
| Full travel time speed [s] [max] | 6.0 s |
| Full travel time speed [s] [min] | 3.0 s |
| Inlet connection type | Solder ODF |
| Inlet size [in] | 1 1/8 in |
| Inlet size [mm] | 28.00 mm |
| Kv value [m³/h] | 1.300 m³/h |
| Lubricants compatibility | ABMOOilfree applicationsPAGPAOPOEPVE |
| Manual operation option | AST-G service driver |
| Material Description | ETS 25C Electric exp valve |
| Max allowed duty cycle [%] | 100 % |
| Max tot PowerCons CurrDrive[W] | 7.2 W |
| Max tot PowerCons VoltDrive[W] | 7.2 W |
| Max. Working Pressure [bar] | 50.0 bar |
| Max. Working Pressure [psig] | 725 psig |
| MaxOPD [bar] | 40.0 bar |
| MaxOPD [psi] | 580.0 psi |
| MaxOPD reverse [bar] | 40 bar |
| MaxOPD reverse [psi] | 580.0 psi |
Characteristic | Value |
|---|---|
| Motor type | Bi-polar |
| Oil free refrigerants | R1234ze(E)R134aR513AR515AR515BR516A |
| Operating current max. [A] | 0.80 A |
| Outlet connection type | Solder ODF |
| Outlet size [in] | 1 3/8 in |
| Outlet size [mm] | 35.00 mm |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Phase current (peak) [mA] | 800 mA |
| Phase current (RMS) [mA] | 600 mA |
| Phase inductance [µH] | 14000 μH |
| Product accessories | Stepper valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | ETS 25C |
| Quantity per packing format | 12 pc |
| Rated cap. cond. note | Full stroke open, normal flow |
| Rated cap. conditions [IMP] | tcond=90 °Ftevap=40 °Ftliq=82 °F |
| Rated cap. conditions [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
| Rated cap. R404A/R507A [kW] | 105.00 kW |
| Rated cap. R404A/R507A [TR] | 49.20 TR |
| Rated capacity R134a [kW] | 111.00 kW |
| Rated capacity R134a [TR] | 31.90 TR |
| Rated capacity R22 [kW] | 141.00 kW |
| Rated capacity R22 [TR] | 40.10 TR |
| Rated capacity R407C [kW] | 155.00 kW |
| Rated capacity R407C [TR] | 44.50 TR |
| Rated capacity R410A [kW] | 170.00 kW |
| Rated capacity R410A [TR] | 49.20 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerant temperature [ºC] [max] | 95 °C |
| Refrigerant temperature [ºC] [min] | -40 °C |
| Refrigerant temperature [ºF] [max] | 203 °F |
| Refrigerant temperature [ºF] [min] | -40 °F |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22R227eaR23R245faR290R32R404AR407AR407BR407CR407FR407HR410AR412AR413AR417AR422AR422BR422DR427AR438AR442AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600a |
| Resistance [kOhm] | 0.0 kOhm |
| SCIP dossier no. | a7e2b719-80cd-47e9-b4fb-ab4f8fb9cd50 |
| SCIP dossier product name | ETS 12C-100C with sight glass |
| Serviceable | No |
| Sightglass | Type SG (N indicator) |
| Step mode | 2-phase full stepHalf stepMicrostep (recommended) |
| Total steps | 600 (full steps) |
| UL approved refrigerants | R134aR227eaR23R404AR407AR407CR407FR410AR417AR422AR422DR427AR438AR448AR449AR450AR452AR507AR513A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.436 Kilogram |
| Net weight | 0.335 Kilogram |
| Volume | 1.651 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162210024 |
| Proposition 65 | Cancer and Reproductive Harm |