Danfoss logo
Elec. expansion valve coil, EKV-product-details

Elec. expansion valve coil, EKV

061L4229

Elec. expansion valve coil, Product Type: EKV, Packing format: Industrial pack, Quantity per packing format: 100
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EKV

Product specifications

Characteristic
Value
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Material DescriptionEKV Coil Elec.Exp.Valve Q209 I/100
Packing formatIndustrial pack
Characteristic
Value
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameElec. expansion valve coil
Product TypeEKV
Quantity per packing format100 pc
Type designationEKV-Q209

General specifications

Characteristic
Value
Gross weight0.144 Kilogram
Net weight0.13 Kilogram
Characteristic
Value
Volume0.613 Liter
EAN/UPC5702428531993