
Electric expansion valve, AKVH 10-0
068F4088
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 0.000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKVH 10
Recommended replacement: 068F5200
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval | EACLLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.000 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
Identical product | 068F4058 |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10.00 mm |
Kv value [m³/h] | 0.000 m³/h |
MOPD[bar/psi] | 35 bar |
Manual operation option | No |
Material Description | AKVH 10-0 Electric Expansion Valve MU18 |
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
MaxOPD[bar] 10W AC | 35 bar |
Characteristic | Value |
---|---|
MaxOPD[psi] 10W AC | 505 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.000 bar |
MinODP [psi] | 0.000 psi |
Orifice size [mm] | 0.30 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12.00 mm |
Packing format | Multi pack |
Product Type | AKVH 10-0 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Electric expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rated capacity R744 [kW] | 0.48 kW |
Refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
SCIP dossier no. | f6850b72-47a2-4abe-af91-54517615d87e |
SCIP dossier product name | HEVP AKVH10-0 - 6 |
Serviceable | Electric valve spare parts |
Type designation | Electric expansion valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.352 Kilogram |
Net weight | 0.284 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428436755 |
Proposition 65 | Cancer and Reproductive Harm |