Electric expansion valve, AKVH 10-2
068F4060
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 0.020
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKVH 10
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval | EACLLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.020 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
Identical product | 068F4090 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10.00 mm |
Kv value [m³/h] | 0.020 m³/h |
Manual operation option | No |
Material Description | AKVH10-2 Valve ODF 10mm-12mm I-pack 32 |
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
MaxOPD[bar] 10W AC | 35 bar |
MaxOPD[psi] 10W AC | 505 psi |
Medium temperature range [°C] [max] | 60 °C |
Characteristic | Value |
---|---|
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.000 bar |
MinODP [psi] | 0.000 psi |
MOPD[bar/psi] | 35 bar |
Orifice size [mm] | 0.65 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12.00 mm |
Packing format | Industrial pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Electric expansion valve |
Product Type | AKVH 10-2 |
Quantity per packing format | 32 pc |
Rated capacity R744 [kW] | 2.10 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
SCIP dossier no. | f6850b72-47a2-4abe-af91-54517615d87e |
SCIP dossier product name | HEVP AKVH10-0 - 6 |
Serviceable | Electric valve spare parts |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.337 Kilogram |
Net weight | 0.305 Kilogram |
Volume | 0.703 Liter |
Characteristic | Value |
---|---|
EAN | 5702428436700 |
Proposition 65 | Cancer and Reproductive Harm |