Electric expansion valve, AKV 10-4
068F1219
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKV
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval | C UL US LISTEDEACLLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.050 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.050 m³/h |
Manual operation option | No |
Material Description | AKV10-4 Valve ODF-ODF 3/8-1/2in Multi 18 |
Max. Working Pressure [bar] | 42.0 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
MaxOPD[psi] 14W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Characteristic | Value |
---|---|
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.000 bar |
MinODP [psi] | 0.000 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 1.05 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Electric expansion valve |
Product Type | AKV 10-4 |
Quantity per packing format | 18 pc |
Rated capacity R22 [kW] | 4.00 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
Serviceable | Electric valve spare parts |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.36 Kilogram |
Net weight | 0.292 Kilogram |
Volume | 1.113 Liter |
Characteristic | Value |
---|---|
EAN | 5702422106968 |
Proposition 65 | Cancer and Reproductive Harm |