
Electric expansion valve, AKV 10-5
068F1174
Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKV
Recommended replacement: 068F5205
068F1174
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -50 - 50 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -58 °F |
| Approval | EACLLC CDC TYSK |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.074 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 10.00 mm |
| Kv value [m³/h] | 0.064 m³/h |
| Manual operation option | No |
| Material Description | AKV10-5 Valve ODF-ODF 10-12mm Multi 18 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MaxOPD[bar] 10W AC | 18 bar |
| MaxOPD[psi] 10W AC | 260 psi |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [max] | 60 °C |
| Medium temperature range [°C] [min] | -50 °C |
| Medium temperature range [°F] [max] | 140 °F |
| Medium temperature range [°F] [min] | -58 °F |
| MinODP [bar] | 0.000 bar |
| MinODP [psi] | 0.000 psi |
| MOPD[bar/psi] | 18 bar |
| Orifice size [mm] | 1.25 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [mm] | 12.00 mm |
| Packing format | Multi pack |
| Product accessories | Electric valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | AKV 10-5 |
| Quantity per packing format | 18 pc |
| Rated capacity R22 [kW] | 6.30 kW |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
| SCIP dossier no. | aaa7d761-c614-4cbc-85d0-1c401c9a7698 |
| Serviceable | Electric valve spare parts |
| Type designation | Electric expansion valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.344 Kilogram |
| Net weight | 0.295 Kilogram |
| Volume | 1.13 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422087366 |
| Proposition 65 | Cancer and Reproductive Harm |