
Electric expansion valve, AKV 10-3
068F1167
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Recommended replacement: 068F5213
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval | EACLLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.030 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.030 m³/h |
MOPD[bar/psi] | 18 bar |
Manual operation option | No |
Material Description | AKV10-3 Valve ODF-ODF 3/8-1/2 Multi 18 |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
MaxOPD[bar] 10W AC | 18 bar |
Characteristic | Value |
---|---|
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.000 bar |
MinODP [psi] | 0.000 psi |
Orifice size [mm] | 0.80 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Product Type | AKV 10-3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Electric expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rated capacity R22 [kW] | 2.50 kW |
Refrigerants | R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
Serviceable | Electric valve spare parts |
Type designation | Electric expansion valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.344 Kilogram |
Net weight | 0.276 Kilogram |
Volume | 1.165 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702422086635 |
Proposition 65 | Cancer and Reproductive Harm |