
Temperature regulating valve, ORV 50, Steel
148H3347
Inlet connection size [mm]: 50.0, Kv value [m³/h]: 36.00, Max. Working Pressure [bar]: 40.0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ORV
Product specifications
Characteristic | Value |
---|---|
Approval | CECRNLLC CDC TYSKUKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection size [in] | 2 in |
Connection size [mm] | 50 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
Cv value [gal/min] | 42.00 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Threeway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed A, B, C |
Fluid Group | 12 |
Inlet connection size [mm] | 50.0 mm |
Kv value [m³/h] | 36.00 m³/h |
Lubricants compatibility | AB |
Material Description | ORV 50 SOC H2 54°C/130°F |
Max. Working Pressure [bar] | 40.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 580 psig |
PED category | II |
Packing format | Single pack |
Parts Program name | ORV |
Product Type | ORV 50 |
Product accessories | ORV accessories |
Product description | Oil Regulating valve |
Product group | Press. and temp. regul. valves |
Product line | Industrial Refrigeration |
Product name | Temperature regulating valve |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
Serviceable | ORV spare parts |
Temperature range [°C] [max] | 87 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 188 °F |
Temperature range [°F] [min] | 14 °F |
Temperature setting [°C] | 54 °C |
Temperature setting [°F] | 130 °F |
Valve housing type | H2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.556 Kilogram |
Net weight | 8.556 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428189972 |