Danfoss logo
ORV

Temperature regulating valve, ORV 40, Steel

148H3231

Connection size [mm]: 40, Connection type: Butt weld, Kv value [m³/h]: 30, Max. Working Pressure [bar]: 40
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ORV

Product specifications

Characteristic
Value
ApprovalCECRNLLC CDC TYSKUKCA
CE evaluatedYes
China RoHS complianceYes
China RoHS exemption clauseNo
Colour PaintReddish brown
Connection materialSteel
Connection size [in]1 1/2 in
Connection size [mm]40 mm
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
Cv value [gal/min]35.000 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionThreeway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow direction indicatorEmbossed A, B, C
Fluid Group12
Inlet connection size [mm]40.00 mm
Kv value [m³/h]30.000 m³/h
Lubricants compatibilityAB
Material DescriptionORV 40 A H2 49°C/120°F
Characteristic
Value
Max. Working Pressure [bar]40.0 bar
Max. Working Pressure [psig]580 psig
Packing formatSingle pack
Parts Program nameORV
PED categoryII
Product accessoriesORV accessories
Product descriptionOil Regulating valve
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameTemperature regulating valve
Product TypeORV 40
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170
ServiceableORV spare parts
Temperature range [°C] [max]82 °C
Temperature range [°C] [min]-10 °C
Temperature range [°F] [max]180 °F
Temperature range [°F] [min]14 °F
Temperature setting [°C]49 °C
Temperature setting [°F]120 °F
Valve housing typeH2

General specifications

Characteristic
Value
Gross weight8.441 Kilogram
Net weight8.44 Kilogram
Characteristic
Value
Volume12.933 Liter
EAN/UPC5702428190473