
Temperature regulating valve, ORV 40, Steel
027X0313
Inlet connection size [mm]: 40.0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ORV
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection material | Steel |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Inlet connection size [mm] | 40.0 mm |
Material Description | ORV 40 SOC H2 60°C/140°F |
Packing format | Single pack |
Product Type | ORV 40 |
Characteristic | Value |
---|---|
Product description | Pressure regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Temperature setting [°C] | 60 °C |
Temperature setting [°F] | 140 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.68 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428886017 |
Proposition 65 | Cancer and Reproductive Harm |