
Pilot operated servo valve, ICS 32-M
148X1190
Product Type: ICS 32-M, Connection size [in]: 1 3/8 in, Connection type: Soldering, Connection standard: ASME B 16.22
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 3/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Material Description | ICS 32 -M, 1-3/8" ODS , CVE-L w/ICAD |
Characteristic | Value |
---|---|
Packing format | Single pack |
Port size (Nominal) [in] | 1 3/8 in |
Product Type | ICS 32-M |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.8 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428994552 |