Pilot operated servo valve, ICS 25-20
148X0196
Pilot operated servo valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-20 SOLENOID,3/4"SW NORMALLY |
Packing format | Single pack |
Characteristic | Value |
---|---|
Port size (Nominal) [in] | 3/4 in |
Product description | Solenoid Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-20 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 1 function module |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.787 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428489478 |