
Pilot operated servo valve, ICS3 25-5, 28.00 mm, Soldering
027H2074
Inlet connection type: Soldering, Connection standard: EN 1254-1, Inlet connection size [mm]: 28.00, Kv value [m³/h]: 1.700, Connection material: Steel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
Approval | EACLLC CDC EURO-TYSKUL |
Basic Data Text Template | С тремя управляющими клапанами (пилотами). Штуцеры под пайку SD 28.,Максимальное рабочее давление 52 бар. Рабочая температура: -60/+120 °C.,Материал корпуса - сталь. Single pack. Упаковка 1шт. |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | EN 1254-1 |
Contain batteries | No |
Cv value [gal/min] | 2.000 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [mm] | 28.00 mm |
Inlet connection type | Soldering |
Kv value [m³/h] | 1.700 m³/h |
Manual operation option | Manual open spindle |
Material Description | ICS3 25-5 28 SD |
Max. Working Pressure [bar] | 65.0 bar |
Max. Working Pressure [psig] | 943 psig |
Opening configuration | Closed (delta p=0 bar)Full open (delta p≥0.2 bar)PropOpen (delta p=0.07-0.2bar) |
Outlet connection size [mm] | 28.0 mm |
Outlet connection type | Soldering |
Characteristic | Value |
---|---|
PED category | Art. 3, par. 3 |
Packing format | Single pack |
Parts Program name | ICS |
Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
Pressure gauge connection | Int. thread with blind plug |
Product Type | ICS3 25-5 |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Servo operated valve |
Product group | Press. and temp. regul. valves |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR717R744 |
Serviceable | ICM / ICS / ICLX spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Top cover | 3 function modules |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve operation | Pilot operated |
Valve version | Standard version |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.532 Kilogram |
Net weight | 4.122 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428236584 |