Danfoss logo
ICF spare part - ICM 20 - Motor operated valve module

Function module, ICM 20-B, Steel

027H1181

Product description: Function Module, Kv value [m³/h]: 2.4, Parts included: Seat/O-ring; Bolts/O-ring, Used for product: ICV 20

Product specifications

Characteristic
Value
Actuator systemICAD motor, magnet coupling
Body materialSteel
BrandICV Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Cv value [gal/min]2.800 gal/min
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Kv value [m³/h]2.400 m³/h
Manual operation optionVia ICAD settingVia Multifunction tool
Material DescriptionICM 20 B Functionmodule
Open/close time [s]3 s
Outlet connection size [mm]20.0 mm
Packing formatSingle pack
Characteristic
Value
Parts includedBolts/O-ringSeat/O-ring
Parts Program nameICM
Product accessoriesICAD accessoriesICM / ICS / ICLX accessories
Product descriptionFunction Module
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameFunction module
Product TypeICM 20-B
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R125R134aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR600R600aR601R601aR717R744
ServiceableICM / ICS / ICLX spare parts
Used for productICV 20
Used for product commentsWith top assembly
Valve operationMotor operated

General specifications

Characteristic
Value
Gross weight1.344 Kilogram
Net weight1.308 Kilogram
Volume3.413 Liter
Characteristic
Value
EAN/UPC5702428237659
Proposition 65Cancer and Reproductive Harm